CAD model selection
TE 440 3D
Brand
TECTUS
Description
TE 440 3D
Model number
5 400747
Opening angle
180
90
0
°
Clearance
2.5
3.0
3.5
4.0
4.5
5.0
5.5
mm
As-delivered condition / Routing picture
Load capacity
100.0 kg
Width (door part)
28.0 mm
Length (door part)
160.0 mm
Width (frame part)
28.0 mm
Length (frame part)
160.0 mm
Max. opening angle
180 °
INFO LINK
HTML
Product weight
0.77 kg
Short text
for unrebated heavy-duty doors
Specification text
SIMONSWERK TECTUS hinge TE 440 3D. Completely concealed for unrebated doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 100 kg, opening angle up to 180°, overall length 160 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Previews
3D
2D
Download CAD models