CAD model selection
BL 8010 BT JC
Brand
BILOBA
Designation
BL 8010 BT JC
Model number
Opening angle
0
90
-90
°
Glass thickness
8.000
10.000
10.760
11.520
12.000
12.760
13.520
mm
As-delivered condition / Routing picture
Accessories
Overall length
110 mm
Overall width
80 mm
Overall depth
56 mm
Load capacity
100 kg
Hold open
+ 90°|- 90° °
Automatic closing
+ 80°|- 80° °
Temperature resistance
- 15,0°C to + 100,0°C °C
Max. door width
1000 mm
INFO LINK
HTML
Product weight
0.68 kg
Short text
with central fixing (wall-glass) for double action residential, heavy-duty and shower glass doors with zero point adjustability
Specification text
SIMONSWERK self-closing screw-on hinge system for glass doors, BILOBA BL 8010 BT JC, with central fixing, for double action residential, heavy-duty and shower glass doors with zero point adjustability, maximum load capacity 100 kg per pair of hinges, hydraulic hinge, for use with wall-glass combinations, with closing speed adjustment, with zero point adjustment, inner body anodized with special deep oxidation (20 micron), stop at + 90° and - 90°, automatic closing from + 80° and - 80°, version without covers, can be combined with BL 8010 BT JC C. Finishes...
Previews
3D
2D
Download CAD models