CAD model selection
BL 8011 SF
Brand
BILOBA
Description
BL 8011 SF
Opening angle
0
90
-90
°
Glass thickness
8.000
10.000
10.760
11.520
12.000
12.760
13.520
mm
As-delivered condition / Routing picture
Overall length
108 mm
Overall width
79.5 mm
Overall depth
52 mm
Load capacity
100 kg
Hold open
°
Automatic closing
+ 80°|- 80° °
Temperature resistance
- 15,0°C to + 40,0°C °C
Max. door width
1000 mm
INFO LINK
HTML
Product weight
0.78 kg
Short text
with offset fixing (wall-glass) for double action residential and heavy-duty glass doors without hold open function
Specification text
SIMONSWERK self-closing screw-on hinge system for glass doors, BILOBA BL 8011 SF, with offset fixing, for double action residential and heavy-duty glass doors without stop, maximum load capacity 100 kg per pair of hinges, hydraulic hinge, for use with wall-glass combinations, with offset fixing wing, with closing speed adjustment, automatic closing from + 80° and - 80°, can also be used for single action doors, can be combined with BL 8011. Finishes...
Previews
3D
2D
Download CAD models