CAD model selection
BL 8015 BT JC
Brand
BILOBA
Designation
BL 8015 BT JC
Model number
Opening angle
0
90
-90
°
Glass thickness
8.000
10.000
10.760
11.520
12.000
12.760
13.520
mm
As-delivered condition / Routing picture
Accesories
Overall length
108 mm
Overall width
152.5 mm
Overall depth
30.7 mm
Load capacity
80 kg
Hold open
+ 90°|- 90° °
Automatic closing
+ 80°|- 80° °
Temperature resistance
- 15,0°C to + 100,0°C °C
Max. door width
1000 mm
INFO LINK
HTML
Product weight
1.23 kg
Short text
with central fixing (glass-glass) for double action residential and shower glass doors with zero point adjustability
Specification text
SIMONSWERK self-closing screw-on hinge system for glass doors, BILOBA BL 8015 BT JC, with central fixing, for double action residential and shower glass doors with zero point adjustabilility, maximum load capacity 80 kg per pair of hinges, hydraulic hinge, for use with glass-glass combinations, with closing speed adjustment, with zero point adjustment, inner body anodized with special deep oxidation (20 micron), stop at + 90° and - 90°, automatic closing from + 80° and - 80°, version without covers, can be combined with BL 8015 BT JC C. Finishes...
Previews
3D
2D
Download CAD models