CAD model selection
BL 8060 SF
Brand
BILOBA
Description
BL 8060 SF
Model number
Opening angle
0
90
°
Glass thickness
8.000
10.000
12.000
mm
As-delivered condition / Routing picture
Overall length
110 mm
Overall width
112 mm
Overall depth
51.5 mm
Load capacity
100 kg
Hold open
+ 90° °
Automatic closing
°
Temperature resistance
- 15,0°C to + 40,0°C °C
Max. door width
1000 mm
INFO LINK
HTML
Product weight
0.84 kg
Short text
with offset fixing (wall-glass) for single action residential and heavy-duty glass doors without hold open function
Specification text
SIMONSWERK self-closing screw-on hinge system for glass doors, BILOBA BL 8060 SF, for single action residential and heavy-duty glass doors without stop, maximum load capacity 100 kg per pair of hinges, hydraulic hinge, for use with wall-glass combinations, with offset fixing wing, with closing speed adjustment, automatic closing from + 80°, suitable for single action doors, can be combined with BL 8060. Finishes...
Previews
3D
2D
Download CAD models