CAD model selection
EV 835E50 L
Brand
EVO
Designation
EV 835E50 L
Model number
Opening angle
0
90
180
°
Glass thickness
8.000
10.000
13.520
17.520
21.520
mm
As-delivered condition / Routing picture
Overall length
184.5 mm
Overall width
92 mm
Overall depth
54.4 - 67.92 mm
Load capacity
120 kg
Automatic closing
+ 160° °
Temperature resistance
- 15,0°C to + 40,0°C °C
Max. door width
800 ÷ 1000 mm
INFO LINK
HTML
Product weight
1.04 kg
Short text
for single action (glass-glass) residential, heavy-duty and outer glass doors
Specification text
SIMONSWERK self-closing knuckle hinge system for doors, EVO EV 835E50, for single action residential, heavy-duty and outer glass doors, maximum load capacity 120 kg per pair of hinges, hydraulic hinge, for use with glass-glass combinations, for single action outer doors that are protected from severe weather conditions, with closing speed adjustment, with constant braking control, door opens up to 180°, stop at + 90°, automatic closing from + 80°, installed on doors with a profil on a stop, can be combined with EV 835E50 SOL. Finishes...
Previews
3D
2D
Download CAD models