??
CAD model selection
TE 380 3D
HELP_VARIABLE
Brand
TECTUS
Description
TE 380 3D
Model number
5 400640
Rotation
°
As-delivered condition / Routing picture
°
Load capacity
60.0 kg
Width (door part)
20.0 mm
Length (door part)
160.0 mm
Width (frame part)
26.0 mm
Length (frame part)
190.0 mm
Opening angle
180 °
Link
HTML
Product weight
0.75
Short text
for rebated residential doors
Specification text
SIMONSWERK TECTUS hinge TE 380 3D. Completely concealed for rebated doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 60 kg, opening angle up to 180°, overall length 190 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Previews
3D
2D
Download CAD models