??
CAD model selection
TE 541 3D FVZ FR
HELP_VARIABLE
Brand
TECTUS
Description
TE 541 3D FVZ FR
Model number
5 401818
Opening angle
°
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
As-delivered condition / Routing picture
Load capacity
100.0 kg
Width (door part)
28.0 mm
Length (door part)
185.0 mm
Width (frame part)
28.0 mm
Length (frame part)
185.0 mm
Max. opening angle
180 °
INFO LINK
HTML
Product weight
1.00 kg
Short text
with integrated intumescent kit for unrebated residential and heavy-duty doors with recessed frame facings
Specification text
SIMONSWERK TECTUS hinge TE 541 3D FVZ FR with integrated intumescent kit for 14,0 mm recessed frame facings (FVZ). Completely concealed for unrebated doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 100 kg, opening angle up to 180°, overall length 185 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Previews
3D
2D
Download CAD models