??
CAD model selection
TE 626 3D A8
HELP_VARIABLE
Brand
TECTUS
Description
TE 626 3D A8
Model number
5 400675
Opening angle
°
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
As-delivered condition / Routing picture
Load capacity
300.0 kg
Width (door part)
32.0/37.0 mm
Length (door part)
240.0 mm
Width (frame part)
32.0/37.0 mm
Length (frame part)
240.0 mm
Max. opening angle
180 °
INFO LINK
HTML
Product weight
0.75 kg
Short text
made of solid stainless steel for unrebated high performance heavy-duty doors with claddings up to 8 mm on both sides
Specification text
SIMONSWERK TECTUS hinge TE 626 3D A8 made from solid stainless steel for doors with claddings of up to 8 mm. Completely concealed for unrebated, heavy-duty doors with timber, steel and aluminium frames. UL-certified, with comfortable 3D adjustment, load capacity up to 300 kg, opening angle up to 180°, overall length 240 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Previews
3D
2D
Download CAD models