??
CAD model selection
TE 640 3D
HELP_VARIABLE
Brand
TECTUS
Description
TE 640 3D
Model number
5 400696
Opening angle
°
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
As-delivered condition / Routing picture
Load capacity
200.0 kg
Width (door part)
32.0 mm
Length (door part)
240.0 mm
Width (frame part)
32.0 mm
Length (frame part)
240.0 mm
Max. opening angle
180 °
INFO LINK
HTML
Product weight
0.75 kg
Short text
for unrebated heavy-duty doors with claddings up to 8 mm on both sides
Specification text
SIMONSWERK TECTUS hinge TE 640 3D. Completely concealed for unrebated, heavy-duty doors with timber, steel and aluminium frames. UL-certified, with comfortable 3D adjustment, load capacity up to 200 kg, opening angle up to 180°, overall length 240 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Previews
3D
2D
Download CAD models